eo_logo
 
Product added to cart

15mm Diameter x 12mm FL, MgF2 Coated, Aspheric Condenser Lens

×
Stock #15-531 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$81.20
Qty 1-10
C$81.20
Qty 11+
C$71.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
15.00 +0.1/-0.3
Effective Focal Length EFL (mm):
12.00
Numerical Aperture NA:
0.63
Back Focal Length BFL (mm):
8.2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±7
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤ 1.75% @ 400 - 700nm
Centering (arcmin):
≤30
Surface Quality:
80-50 (typical)
Clear Aperture CA (mm):
14
Edge Thickness ET (mm):
2.0
Center Thickness CT (mm):
7.50 ±0.2
f/#:
0.8
Bevel:
Protective bevel as needed
Diameter of Asphere (mm):
15.0
Radius R2 (mm):
Plano
Shape of Back Surface:
Plano
Type:
Condenser Lens
Wavelength Range (nm):
400 - 700
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Molded Illumination Lenses
  • Aspheric or Spherical Designs
  • High Numerical Apertures

Condenser Lenses are molded lenses designed for illumination applications. Featuring large apertures and short focal lengths, Condenser Lenses are commonly used in emitter-detector applications, projection applications, or condensing illumination applications such as Koehler Illumination. The Aspheric Condenser Lenses are molded on the aspheric surface and ground and polished on the opposite face, offering superior performance. The Plano-Convex (PCX) Condenser Lenses are molded on both surfaces, offering excellent value.