eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm SM1 Lens Tube

TECHSPEC® ID Lens Tubes

×
Stock #35-756 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$12.60
Qty 1-5
C$12.60
Qty 6+
C$11.62
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Extension Tube
Function:
Extension Tube (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
15.0
Clear Aperture CA (mm):
22.0
Construction:
Anodized Aluminum
Outer Diameter (mm):
30.0

Threading & Mounting

Thread Type:
1.035 x 40 TPI (SM1)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
  • Ideal for Optical System Creation and Integration
  • Continuous SM1 or SM05 Barrel Thread for Mounting Multiple Components

The TECHSPEC® SM Lens Tubes offer an efficient method for mounting single or multiple optical components. Featuring anodized aluminum construction for a light-weight mounting solution, these lens tubes include a barrel thread that extends through the barrel for continuous lens mounting space. The TECHSPEC SM Lens Tubes utilize SM1 (1.035” x 40 TPI) or SM05 (0.535” x 40 TPI) threads and are ideal for integration with TECHSPEC Plano-Convex and TECHSPEC Achromatic Lenses.

Note: Retainer ring sold separately. Spanner wrench #11-046 has a specialized wrench head on one end designed for SM Tube System retainer ring adjustment.