eo_logo
 
Product added to cart

Hamamatsu S3884 | 1.5mm NIR (400-1000nm), Si APD

See More by Hamamatsu

Hamamatsu S3884 Series Si APD

×
Stock #59-187 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$371.00
Qty 1-4
C$371.00
Qty 5+
C$350.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
-20 to 85
Response Time (ns) RL=50Ω:
0.88
Spectral Response (nm):
400 - 1000
Temperature Coefficient of BDV (V/°C):
0.65
Terminal Capacitance (pF):
10.00
Storage Temperature (°C):
-55 to 125
Active Area Diameter (mm):
1.50
Breakdown Voltage BDV, Id=100μA (V):
150/200 (Typical/Maximum)
Model Number:
S3884
Cut-Off Frequency (MHz):
400.00
Dark Current Id (nA):
0.50/5.00 (Typical/Maximum)
Peak Sensitivity Wavelength (nm):
800.00
Photosensitivity S (A/W) @ λp:
0.50
Quantum Efficiency QE (%) @ λp:
75.00
Gain (M):
100.00
Package:
TO-5
Manufacturer:
Hamamatsu

Regulatory Compliance

RoHS 2015:
Reach 197:
Certificate of Conformance:

Product Family Description

  • High Sensitivity and Low Noise
  • High-Speed Response
  • Low-Light Level Measurement

Hamamatsu Avalanche Photodiodes (APDs) are silicon photodiodes with an internal gain mechanism. As with a conventional photodiode, absorption of incident photons creates electron-hole pairs. A high reverse bias voltage creates a strong internal electric field, which accelerates the electrons through the silicon crystal lattice and produces secondary electrons by impact ionization. The resulting electron avalanche can produce gain factors up to several hundred.

Si APDs are used when light signals are too high for photomultiplier tubes and too low for conventional photodiodes. Si APDs are often used in high-speed applications since the excess noise from the avalanche process is still lower than the noise that would be generated in connecting an external amplifier to a conventional photodiode operated at high frequencies. Typical applications include low-light level measurement, spectroscopy, range finding and spatial/fiber optic communication. Both our short-wavelength type and near infrared detection types are hermetically sealed in a metal package with a clear glass window.

Photosensitivity (S) and Quantum Efficiency QE): For the NIR and UV/VIS Si APDs, λ=800nm and λ=620nm, respectively. QE and S are given for M equal to 1.
Gain (M) is given at λ=800nm and λ=650nm for the NIR and UV/VIS Si APDs respectively.
Terminal capacitance is measured at the gain specified.