eo_logo
 
Product added to cart

70mm., 15mm Travel, Compact Motorized Linear Stage, Metric (Recertified 05-P)

70mm., 15mm Travel, Compact Motorized Linear Stage (Front)

70mm., 15mm Travel, Compact Motorized Linear Stage (Front)

70mm., 15mm Travel, Compact Motorized Linear Stage (Front) 70mm., 15mm Travel, Compact Motorized Linear Stage (Back)
×
Stock #23-923-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$800.80
Qty 1+
C$800.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

Specifications

General

Type:
Metric
Note:
Two integrated, adjustable limit switches
Controller Required: #23-931
Type of Motor:
Stepper Motor

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Stage Size (mm):
70 x 107
Travel (mm):
15
Accuracy (μm):
5
Backlash (μm):
50
Construction:
Aluminum, 3D Printed Plastic
Height (mm):
33
Load Capacity (kg):
1
Parallelism (μm):
22
Repeatability (μm):
3
Speed (mm/s):
40
Weight (kg):
0.615
Min. Incremental Movement (μm):
1.25

Optical Properties

Resolution (μm):
5

Electrical

Maximum Operating Current (mA):
600

Hardware & Interface Connectivity

Type of Drive:
Lead Screw
Control Interface:
USB-C
Computer Interface:
USB-C

Threading & Mounting

Mounting Threads:
(9) M6 x 1.0, (4) M3 x 0.5, (8) M2 x 0.4

Environmental & Durability Factors

Operating Temperature (°C):
10-40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compact Footprint and Economic Price Point
  • Light-weight Housing with Durable Stage Platform
  • Compatible with TECHSPEC Stages
  • Use Power Supply #21-075 to Power Controller #23-931

Compact Motorized Linear Stages are a cost-effective solution for motorized linear adjustment within an optical system. These stages feature an anodized aluminum stage platform for precision mounting, with a Selective Laser Sintering (SLS) 3D printed plastic housing for a lightweight but durable construction. The compact overall footprint maximizes space efficiency to add motorization to space constrained systems. Compact Motorized Linear Stages share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for motorized system building. Requires a Controller, #23-931, which can be easily connected via an included 1m USB-C to USB-A cable.

Accessories

Title CompareStock Number  Price Buy
Compact Linear Stage XY Adapter Plate #23-925 C$58.80   Request Quote
  • In Stock
    ×
Compact Linear Stage 90 Degree Adapter Plate #23-926 C$145.60   Request Quote
  • In Stock
    ×
Compact Linear Stage Breadboard Adapter Plate, Metric #23-927 C$58.80   Request Quote
  • In Stock
    ×
Compact Linear Stage Breadboard Adapter Plate, English #23-928 C$58.80   Request Quote
  • In Stock
    ×
Compact Motorized Stage Controller #23-931 C$1,470.00   Request Quote
  • Contact Us
    ×
12V Power Supply, Interchangeable Plugs #21-075 C$77.00   Request Quote
  • In Stock
    ×