eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm, Uncoated, N-SF11 Micro Right Angle Prism

N-SF11 Right Angle Prisms

×
Stock #45-950 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$232.40
Qty 1-5
C$232.40
Qty 6+
C$210.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0/-0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
21.20
Length of Legs (mm):
15.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Angle Tolerance (arcmin):
±2
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
400 - 2500
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 90°
  • Left Handed Image
  • High Refractive Index Material
  • Additional Right Angle Prism Options Available

TECHSPEC® N-SF11 Right Angle Prisms are made from high index N-SF11. Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left-handed image, and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement. TECHSPEC® N-SF11 Right Angle Prisms have a high refractive index that increases the optical path length, thus reducing physical working distance requirements. These lenses are available uncoated or with an aluminized hypotenuse and anti-reflection coated faces.  

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram