eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm VIS 0 Hypotenuse, BBAR Right Angle Prism

Broadband Anti-Reflection Coated Hypotenuse Prism

×
Stock #34-403 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$163.80
Qty 1-5
C$163.80
Qty 6+
C$130.90
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0/-0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
21.20
Length of Legs (mm):
15.00

Optical Properties

Beam Deviation (arcsec):
±15
Coating:
VIS 0° (425-675nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Image Orientation:
Left-Handed
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Ray Deviation (°):
90
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Single Axis Retroreflector
  • Right-Handed Image
  • VIS and NIR Options Available

TECHSPEC® BBAR (Broadband Anti-Reflection) Coated Hypotenuse Right Angle Prisms are ideal for applications that require a single axis retroreflector. These prisms feature coating options that cover the visible and near-infrared spectrum, as well as tight angular tolerances. These TECHSPEC® BBAR Coated Hypotenuse Right Angle Prisms are also available in custom sizes.

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram