eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm VIS 0° Coated, BBAR Coated Right Angle Prism

×
Stock #84-508 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$161.00
Qty 1-5
C$161.00
Qty 6+
C$129.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism
Note:
Coating on Entrance/Exit Faces

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Length of Hypotenuse (mm):
21.20
Length of Legs (mm):
15.00

Optical Properties

Angle Tolerance (arcsec):
±15
Coating:
VIS 0° (425-675nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Image Orientation:
Left-Handed
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Ray Deviation (°):
90
Wavelength Range (nm):
425 - 675
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Entrance/Exit Faces: 5 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Low Power Laser Sources
  • Multiple BBAR Coatings Available
  • Ray Deviation of 90°

TECHSPEC® Broadband Anti-Reflection (BBAR) Coated Right Angle Prisms are ideal for a range of low power laser line applications. These prisms feature tight angle tolerances and a precision N-BK7 substrate. The BBAR coating improves transmission efficiency when compared to uncoated right angle prisms. TECHSPEC® Broadband Anti-Reflection (BBAR) Coated Right Angle Prisms have their BBAR coating on entrance and exit faces. The prisms are available in lengths from 5 to 50mm.  

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left-handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement. 

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Frequently Purchased Together