eo_logo
 
Product added to cart

1.5" Straight Mirror Mount with Mirror

Mirror Mount with Mirror

×
Stock #33-498 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$173.60
Qty 1+
C$173.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular
Note:
Fixed mirror included
Type of Mount:
1.5" Straight

Physical & Mechanical Properties

Weight (lbs):
0.3
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
20
Resolution (inches):
0.015
Fine Tip Angle (°):
20
Adjustment Screw Pitch (inches):
0.015
Centerline Height (inches):
0.75
Pre-Mounted Mirror Size (mm):
25 x 35

Threading & Mounting

Size of Compatible Optics (mm):
3.0 - 38.1
Compatible Post:
¼-20, 5/16, 10-32
Mounting Plate Size (inches):
1.5 Sq.

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

  • 1.0” or 1.5” Square Mounting Surface
  • Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Models with Pre-Mounted λ/4 Mirror Available
  • Straight or Angle Configuration Options Available

Small Mirror Mounts are available with a 1.0” or 1.5" square mounting surface. These optical mirror mounts feature two stainless steel fine-resolution (64-pitch) mounting screws that provide precise tilting of the mounting surface in two directions. These optical mirror mounts are suitable for mounting to most post mounts. Small Mirror Mounts are constructed of black anodized aluminum and each type has an option for an included fixed mirror. These mounts feature mounting holes in various sizes, including ¼-20 and 10-32. 

Technical Information

#33-498
#33-498

Frequently Purchased Together