Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads are designed for precision laser beam control within a broad range of medical, scientific, and industrial applications. The dual galvanometer scanners feature precision servo drivers and superior detector technology to enable high positional accuracy and processing speeds while maximizing scanning throughput. Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads include a ScanMaster Controller (SMC), power supplies, communication cables, and ScanMaster Designer (SMD) software. The intuitive ScanMaster Designer (SMD) software offers an easy-to-use graphical user interface to create laser scanning jobs, import and edit standard file formats, control job structures, connect to databases, and create countless complex design configurations.
The ProSeries 1 Galvo-Galvo Scan Head is connected to the ScanMaster Controller (SMC) which then interfaces to a computer via an Ethernet cable. The ScanMaster Designer Software features an intuitive, AutoCAD-like interface that allows users to easily create basic shapes, intricate shapes, or text for scan jobs. The included power supplies are used to power both the Galvo-Galvo Scan Head and the SMC. Two AC adapter power cords with open wiring are required, one per power supply.
Dual Axis Galvanometer Scanning System Specifications | |
Dual Axis Galvanometer Scanner | |
Mirror Aperture | 7mm |
Mirror Coating | Protected Silver |
Scan Angle | ±20° |
Typical Marking Speed (m/s) | 4.0 |
Typical Write Speed (cps) | 1100 |
Step Response (μsec) | 185 |
Repeatability (μrad) | 20 |
Command Resolution | 16-bit |
Long Term Drift | Offset: <200 μrad |
Scale: <200 ppm | |
Thermal Drift | Offset: <25 μrad/°C |
Scale: <50 ppm/°C | |
Construction | Enclosed |
Weight (lbs) | 5.95 |
Scanner Control Board | |
Control Scheme | Vector Based |
Communication Protocol | 16-bit XY2-100 - standard status codes |
System Communication | Ethernet |
Application Programming Interface | ScanMaster API (.NET) |
ScanMaster Designer | |
Dimensions (inches) | 6.9 x 4.0 |
Operating Systems Windows 7 | 32-bit/64-bit |
Weight (lbs) | 0.3 |
Cable Length | |
Dual Axis Scanner Power Cable (M) | 3 |
Scanner Controller Board Power Cable (M) | 1 |
Scanner Controller to Scanner Communication Cable (M) | 3 |
Ethernet Cable (M) | 5 |
Power Supply | |
Output Voltage (VDC) | 15 |
Output Amps (max) | 10 |
Ripple/Noise pp,typ (mv) | 100 |
Construction | Enclosed |
Weight (lbs) | 1.37 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act