eo_logo
 
Product added to cart

15V Universal Power Supply

#58-678: 15V Universal Power Supply

#58-678: 15V Universal Power Supply

×
Stock #58-678 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$33.60
Qty 1+
C$33.60
Volume Pricing
Request Quote
Get Product Downloads
Type:
Cables & Power Supplies
Input Voltage (V):
100-240 AC
Type of Plug :
2.1mm Center Positive
Output Voltage (V):
15 DC
Output Current (A):
1.2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Interchangeable 4 Blade Kit for US, UK, Euro and Australian Standard Outlets
  • 5, 9, 12, or 15V Power Supply Options
  • Only 5V and 9V Options Include a 6-Foot Cord

Universal Power Supplies

The universal power supplies include an interchangeable 4 blade kit for US, UK, Euro and Australian standard outlets. 5V and 9V options include a 6-foot cord ending in a terminal block for connection to wire leads.