eo_logo
 
Product added to cart

160mm, 1030-1080nm JENar™ Silverline™ F-Theta Scanning Lens

See More by Jenoptik
×
Stock #16-769 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,713.00
Qty 1+
C$6,713.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
017700-025-26
Type:
JENar Silverline F-Theta
Protective Window:
#17-693: One Included
Manufacturer:
Jenoptik

Physical & Mechanical Properties

Maximum Diameter (mm):
119.8 +0/-0.2
Weight (g):
1080
X/Y Mirror Angle (°):
±7.1
Flange Distance (mm):
267.6
Input Beam Diameter, 1/e2 (mm):
14
Maximum Length (mm):
100

Optical Properties

Focal Length FL (mm):
160.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Scan Angle (°):
±20
Scan Field (mm):
78 x 78
Telecentricity (°):
F-Theta Only: 5.20
With Scanner: 5.40
Working Distance (mm):
183.6
Wavelength Range (nm):
1030 - 1080
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5.0 J/cm2 * (τ/[ns])0.30
5.0 MW/cm2
Scan Field Diameter (mm):
110
Focus Size Diameter, 1/e2 (μm):
22
GDD Specification (fs2):
759
Damage Threshold, Pulsed:
5.0 J/cm2 * (τ/[ns])0.30
Damage Threshold, CW:
5.0 MW/cm2

Threading & Mounting

Mounting Threads:
M85 x 1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Low-Absorption Fused Silica Substrates for High-Power Laser Applications
  • Large Scan Fields Up to 328mm x 328mm
  • High Damage Thresholds and Low Telecentricity Errors
  • Jenoptik JENar™ F-Theta Scanning Lenses Also Available

Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses provide flat field at the image plane and feature low-absorption fused silica substrates, making them suitable for high-power laser applications. These F-Theta lenses offer high damage thresholds to handle beam powers of up to four kilowatts without active cooling and are available in various wavelengths ranging from 266nm to 1100nm. With large processing areas up to 328mm x 328mm, low telecentricity errors, and diffraction-limited image quality, these lenses allow for high spot consistency and increased throughput over the entire scanning range. With their patented stackable mounting technology, these lenses compensate for thermal stresses and improve the stability of the optical components, ensuring high-precision adjustment and position control in OEM systems. Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses were specially developed for applications requiring high-power and short-pulse Nd:YAG, Yb:doped, and fiber laser sources and are used in conjunction with galvanometers and beam expanders.

Contact us if your application requires Jenoptik JENar™ F-Theta Scanning Lenses or Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses not shown on our website.

Accessories

Title CompareStock Number  Price Buy
Protective Window for #16-768 #17-690 C$476.00   Request Quote
  • In Stock
    ×
Protective Window for #16-769 and #16-770 #17-693 C$847.00   Request Quote
  • Contact Us
    ×
Protective Window for #17-021 and #17-022 #17-694 C$1,288.00   Request Quote
  • In Stock
    ×
Protective Window for #17-026 #17-695 C$1,351.00   Request Quote
  • Contact Us
    ×
Protective Window for #16-771 #17-698 C$1,337.00   Request Quote
  • In Stock
    ×

Related Products