eo_logo
 
Product added to cart

16mm Dia. x 8.3mm FL, PCX Condenser Lens

×
Stock #22-842 12 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$69.75
Volume Pricing
Qty 1-10 C$69.75 each
Qty 11-49 C$63.81 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Condenser Lens

Physical & Mechanical Properties

Diameter (mm):
16.00 +0.0/-0.2
Centering (arcmin):
≤30
Clear Aperture CA (mm):
14.40
Edge Thickness ET (mm):
1.39
Center Thickness CT (mm):
7.00 ±0.30
Bevel:
Protective as needed
Shape of Back Surface:
Convex

Optical Properties

Effective Focal Length EFL (mm):
8.30
Numerical Aperture NA:
0.96
Back Focal Length BFL (mm):
5.58
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
H-K9L
Focal Length Tolerance (%):
±8
Coating:
Uncoated
Surface Quality:
80-50 (typical)
f/#:
0.52
Radius R2 (mm):
-7.20
Conjugate Distance:
Infinite

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Molded Illumination Lenses
  • Aspheric or Spherical Designs
  • High Numerical Apertures

Condenser Lenses are molded lenses designed for illumination applications. Featuring large apertures and short focal lengths, Condenser Lenses are commonly used in emitter-detector applications, projection applications, or condensing illumination applications such as Koehler Illumination. The Aspheric Condenser Lenses are molded on the aspheric surface and ground and polished on the opposite face, offering superior performance. The Plano-Convex (PCX) Condenser Lenses are molded on both surfaces, offering excellent value.

Technical Information