eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

16mm, f/11 Cw Series Fixed Focal Length Lens

16mm Focal Length

16mm Focal Length
×
Stock #15-644 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$557.20
Qty 1+
C$557.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
C-Mount compatible with O-ring 25mm ID x 2mm
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
48.60
Maximum Diameter (mm):
37.77
Outer Diameter (mm):
34.1
Maximum Rear Protrusion (mm):
1.9
Diameter (mm):
38.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
20.4°
Horizontal Field of View, 2/3" Sensor:
27.8°
Horizontal Field of View, 1/3" Sensor:
15.3°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0055
Horizontal Field of View @ Max Sensor Format:
65.5mm - 27.8°
Number of Elements (Groups):
7 (6)
Horizontal Field of View, 1/1.8" Sensor:
22.9°
Horizontal Field of View, 1/2.5" Sensor:
18.5°
Focal Length FL (mm):
16.00
Primary Magnification PMAG:
0.136
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/11
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
23.03
Horizontal Field of View, 1/4" Sensor:
11.5°
Object Space Principal Plane (mm):
25.15
Image Space Principal Plane (mm):
-3.00
Field of View at Max Sensor Format:
Horizontal: 31°
Vertical: 23.4°
Diagonal: 38.2°
Maximum Distortion (%):
-0.77
Exit Pupil Position (mm):
-5.43
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M30.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Environmental Rating:
IPX7 and IPX9K
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Waterproof (Cw) Versions of C Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
  • Designed to Eliminate the Need for a Protective Lens Cover

TECHSPEC® Cw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® C Series Fixed Focal Length Lenses. Designed to meet IEC Ingress Protection Codes IPX7 and IPX9K, these lenses withstand exposure to water up to 1 meter depth for 30 minutes and operate in close-range high pressure, high temperature water spray downs with the exception of all 3.5 and 4.5mm options which are IPX7. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface. To prevent moisture from entering the housing, the lenses are sealed with multiple O-rings. TECHSPEC® Cw Series Fixed Focal Length Lenses are designed for up to 5 MegaPixel, 2/3" sensors and are ideal for applications including food, pharma, automotive, and security. These lenses won the Bronze-Level 2021 Vision Systems Design Innovators Award.

Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 6 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • C Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses. Also available with a VIS-NIR Broadband Anti-Reflection (BBAR) Coating.
  • Ci Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • Cr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
  • Cx Series: Modular, flexible mechanics allows lenses to be taken apart for easy integration of accessories such as liquid lenses, apertures, and more.
  • Liquid Lens Cx Series: Designed with an integrated liquid lens for quick autofocus.
  • Cw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 and IPX9K.

Technical Information

#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Distortion Plot
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Distortion Plot
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Relative Illumination Plot
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Relative Illumination Plot
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f11
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f11
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f11
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f11
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f11
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f11
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f11
#15-644, 16mm, f/11 Cw Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f11

Accessories

Title CompareStock Number  Price Buy
Male M30.5 to Female C-Mount #33-429 C$50.05   Request Quote
  • In Stock
    ×
Female M30.5 x 0.5 to Female C-Mount #33-187 C$38.50   Request Quote
  • In Stock
    ×

Frequently Purchased Together