eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

16mm Focal Length, HP Series Fixed Focal Length Lens

16mm Focal Length, #86-571

16mm Focal Length, #86-571 #16-713 Dovetail Stage placed between #17-291 (Dovetail Stage Base Plate) and #17-294 (Dovetail Stage Camera Adapter) with #86-571 (16mm HP Series Fixed Focal Length Lens) and FLIR Camera for Imaging Positioning
×
Stock #86-571 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,218.00
Qty 1+
C$1,218.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
65.40
Maximum Diameter (mm):
48
Outer Diameter (mm):
48
Weight (g):
175
Maximum Rear Protrusion (mm):
0
Maximum Length (mm):
60.4
Minimum Length (mm):
58

Optical Properties

Horizontal Field of View, 1/2" Sensor:
49.4mm - 22.1°
Horizontal Field of View, 2/3" Sensor:
67.5mm - 30.4°
Horizontal Field of View, 1/3" Sensor:
36.9mm - 16.6°
Horizontal Field of View, 1" Sensor:
101.4mm - 43.2°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.0354
Horizontal Field of View @ Max Sensor Format:
113.4mm - 47.6°
Horizontal Field of View, 1.1" Sensor:
113.4mm - 47.6°
Number of Elements (Groups):
9 (7)
Horizontal Field of View, 1/1.8" Sensor:
55.7mm - 24.8°
Horizontal Field of View, 1/2.5" Sensor:
44.7mm - 20.0°
Focal Length FL (mm):
16.00
Primary Magnification PMAG:
0.131
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.8 - f/16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
27.04
Horizontal Field of View, 1/4" Sensor:
27.6mm - 12.5°
Object Space Principal Plane (mm):
40.34
Image Space Principal Plane (mm):
-18.60
Field of View at Max Sensor Format:
Horizontal: 112.4mm - 47.2°
Vertical: 82.7mm - 36°
Diagonal: 144.7mm - 58.1°
Maximum Distortion (%):
-3.75
Exit Pupil Position (mm):
-87.31
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M46 x 0.75 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • High Performance (HP), C-Mount Lens for Machine Vision
  • 8mm to 50mm Focal Length

TECHSPEC® HP Series Fixed Focal Length Lenses are designed for the harsh demands of factory automation (FA) and machine vision (MV) applications. The 8mm, 12mm, 16mm, 25mm, and 35mm lenses are compatible with 1” and 1.1” sensor formats, while the 50mm lens is compatible with up to 4/3” sensor formats. The f/1.8 and f/2.8 apertures provide increased light throughput and high resolution performance. TECHSPEC® HP Series Fixed Focal Length Lenses are C-Mount and feature a locking focus and iris rings to prevent unwanted adjustments, as well as a front filter thread for integrating standard optical filters. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Distortion Plot
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Distortion Plot
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Relative Illumination Plot
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Relative Illumination Plot
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#86-571, 16mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
 Dimensions

Focal Length (mm)

A (mm) B (mm) C (mm) Filter Thread
8mm, 1.1" Format 70.4 83.5 43.5 M105 x 1 with required adapter #89-365
12mm, 1.1 " Format 48 70.1 43.5 M62 x 0.75 with required adapter #34-236
16mm, 1" Format 48 60.4 57.3 - 59.5 M46 x 0.75
25mm, 1" Format 37.5 45.3 45.3 M34 x 0.5
35mm, 1.1" Format 48.1 65.8 60 - 66 M37 x 0.75
50mm, 4/3" Format 50 72.6 60.5 - 72.6 M37.5 x 0.5

Accessories

Title CompareStock Number  Price Buy
Filter Adapter M105 x 1.0 from M70 x 0.5 (Female) #89-365 C$84.00   Request Quote
  • In Stock
    ×
HP Series Kit #25-610 C$3,931.20   Request Quote
  • Contact Us
    ×
HP Series Expanded Kit #25-611 C$6,384.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Compatible Cameras