eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

16mm, f/2.8 Sealed UCw Series FIxed Focal Length Lens

UCw Series Fixed Focal Length Lenses

UCw Series Fixed Focal Length Lenses

×
Stock #70-610 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$394.80
Volume Pricing
Qty 1+ C$394.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
Ucw Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens with Compact Form Factor

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
20.42
Maximum Diameter (mm):
38
Outer Diameter (mm):
38
Maximum Rear Protrusion (mm):
5.13
Maximum Length (mm):
29.13

Optical Properties

Horizontal Field of View @ Max Sensor Format:
25.3°
Horizontal Field of View, 1/1.8" Sensor:
25.3°
Horizontal Field of View, 1/2" Sensor:
22.5°
Horizontal Field of View, 1/2.5" Sensor:
20.5°
Horizontal Field of View, 1/3" Sensor:
17.0°
Horizontal Field of View, 1/4" Sensor:
12.8°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.01
Number of Elements (Groups):
7 (5)
Focal Length FL (mm):
16.00
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/2.8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
10.68
Object Space Principal Plane (mm):
20.18
Image Space Principal Plane (mm):
-6.67
Maximum Distortion (%):
-0.53
Exit Pupil Position (mm):
-29.94
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/1.8"
Pixel Size (μm):
1.85

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Type of Ruggedization:
Waterproof (IPX7)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 1/2”, C-Mount Lens
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • Waterproof Versions of UC Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7

TECHSPEC® UCw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® UC Series Fixed Focal Length Lenses, and are designed to meet IEC Ingress Protection Codes IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes. Additionally, their compact size provides high performance at an affordable cost without sacrificing quality or feel. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface and are sealed with multiple O-rings to prevent moisture from entering the housing. TECHSPEC® UCw Series Fixed Focal Length Lenses are ideal for applications in space constrained, harsh environments such as food inspection, security, medical, and factory automation.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;