eo_logo
 
Product added to cart

16mm VIS-SWIR Fixed Focal Length Lens

VIS-SWIR Fixed Focal Length Lenses

VIS-SWIR Fixed Focal Length Lenses

×
Select Specifications
Focal Length FL (mm):
Stock #72-524 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,160.00
Qty 1+
C$6,160.00
Volume Pricing
Request Quote

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
78.15
Maximum Diameter (mm):
39
Weight (g):
190

Optical Properties

Horizontal Field of View, 2/3" Sensor:
31.0°
Maximum Image Circle (mm):
16.00
Horizontal Field of View @ Max Sensor Format:
44.2°
Horizontal Field of View, 1/1.8" Sensor:
25.4°
Focal Length FL (mm):
16.00
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.8 - f/18
Coating:
450 - 2000nm
Maximum Distortion (%):
-0.81
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 44.2° Vertical: 33.6° Diagonal: 54.2°
Exit Pupil Position (mm):
-82.8

Sensor

Maximum Sensor Format:
1"

Threading & Mounting

Filter Thread:
M30.5 x 0.5
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Products

FL (mm)  Compare  Stock Number  Price Buy
8.00
12.00
16.00
25.00
35.00
50.00

Learn More

  • Up to 1", C-Mount Lens
  • Up to 12 MegaPixels, 3.1μm Pixel Size Sensors
  • Virtually Zero Focus Shift from 400-2000nm

VIS-SWIR Fixed Focal Length Lenses are color corrected from 400 – 2000nm and are designed with extra low dispersion glass to virtually eliminate focal shift and chromatic aberration across the wavelength range. Designed with an ultra-wideband coating, transmission up to 85% is maintained across the VIS-SWIR range. These lenses can cover up to 12 MegaPixel (MP), 3.1μm pixel size sensors and are available in focal lengths ranging from 8 to 50mm. VIS-SWIR Fixed Focal Length Lenses are ideal for a range of SWIR applications such as surveillance, food inspection, anti-counterfeiting, and quality control.