eo_logo
 
Product added to cart

Coherent® Micro VLM™ Laser Diode 0221-155-00 | 1.6mW 670nm 30° Line

See More by Coherent®

Coherent® Micro VLM™ Laser Diode - Line Option

×
Stock #52-268 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$289.80
Qty 1+
C$289.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Temperature (°C):
-10 to +40
Output Power (mW):
1.6 (Maximum)
Type:
Micro VLM
Wavelength (nm):
670.00
Wavelength Tolerance (nm):
±10
Output Power Tolerance (%):
±4
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: #35-201
Japan: #59-099
Korea: #33-771
China: #59-099
Storage Temperature (°C):
-40 to +80
Power Requirement:
3 - 6 V DC
Wavelength Stability (nm/°C):
0.2 - 0.3
Housing Tolerance (mm):
+0/ - 0.0762
Drive Circuitry:
Fully Shielded, Reverse Polarity Protected
Electrical Leads/ Pin Connections:
36" Length, Red (+), Black (-), Case (+)
Beam Astigmatism (μm):
<10
ESD Protection:
MIL Spec. Std. 1686B, Class 2
Pointing Accuracy (arcmin):
15.00
Beam Diameter (mm):
3.00
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
<1 transverse to line
Laser Class - CDRH:
II
Color:
Red
Current (mA):
70.00
Diameter (inches):
0.375
Operating Lifetime (hours):
Standard 9 V Battery: 5
Fan Angle (°):
30.00
Length (inches):
0.89
Line Width (mm):
1.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Robust, High Quality Laser Diodes with Small Form Factor
  • 635nm and 670nm High Visibility Wavelengths
  • Sophisticated Electronic Design for Consistent Beam Properties

Coherent® Visible Laser Diode Modules feature a compact form factor to help users achieve space saving designs in systems that require a collimated light source. The simple design of these laser diodes allows for quick and efficient incorporation into a wide array of optical systems. A sophisticated electronic design aids in producing consistent laser power and beams. Coherent® Visible Laser Diode Modules with advanced AlignLock™ optical assembly technology provide a remarkable beam-pointing alignment of <4.3mrad, making these laser diodes a great choice for precision applications. These robust, compact laser diodes are typically used in machine vision, medical equipment, and many other industrial applications.

 

Note: Power Supply, sold separately, is required for operation.

VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Module - Micro Series