eo_logo
 
Product added to cart

170mm Low Angle Ring Light White

See More by CCS
CCS Low-Angle LED Ring Lights

CCS Low-Angle LED Ring Lights

×
Stock #21-793 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,291.00
Qty 1+
C$4,291.00
Volume Pricing
Request Quote
Get Product Downloads
Color:
White
Input Voltage (V):
24
Model Number:
LDR2-170SW2-LA
Dimensions (mm):
OD: 170 , ID: 134 , Height 22
Weight (g):
350
Power Consumption (W):
22
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-733
China: #66-855
Color Temperature (K):
5500
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Low-Angle Ring Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Low 30° LED Mounting Angle
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Darkfield Illumination

CCS Low-Angle LED Ring Lights feature a low 30° LED mounting angle for darkfield illumination applications. By mounting a flexible circuit board at a steep slope, these ring lights are able to effectively concentrate light at small working distances. These low-angle LED ring lights are designed to maintain constant output power over prolonged periods. CCS Low-Angle LED Ring Lights enable images that clearly emphasize characteristic features of an object and are ideal for inspection of engraving, damage, or stains on metal surfaces, edge detection, inspection for contaminants, and other manufacturing and industrial applications.