eo_logo
 
Product added to cart

170mm Ring Diffusion Plate

See More by CCS
Ring Diffusion Plate

Ring Diffusion Plate

×
Stock #21-882 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$463.40
Qty 1+
C$463.40
Volume Pricing
Request Quote
Get Product Downloads
Model Number:
DF-LDR-170LA
Dimensions (mm):
OD: 136 , ID: 120 , Height 26
Weight (g):
85
Manufacturer:
CCS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Low 30° LED Mounting Angle
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Darkfield Illumination

CCS Low-Angle LED Ring Lights feature a low 30° LED mounting angle for darkfield illumination applications. By mounting a flexible circuit board at a steep slope, these ring lights are able to effectively concentrate light at small working distances. These low-angle LED ring lights are designed to maintain constant output power over prolonged periods. CCS Low-Angle LED Ring Lights enable images that clearly emphasize characteristic features of an object and are ideal for inspection of engraving, damage, or stains on metal surfaces, edge detection, inspection for contaminants, and other manufacturing and industrial applications.