eo_logo
 
Product added to cart

1.8 - 3.0mm FL CS-Mount, Manual Iris, Wide Angle Lens

1.8 - 3.0mm FL CS-Mount, Manual Iris, Wide Angle Lens, #85-162

×
Stock #85-162 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$779.24
Volume Pricing
Qty 1+ C$779.24 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
Low Distortion Wide Angle Lenses
Type:
Varifocal Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
50.00
Maximum Diameter (mm):
39.0
Outer Diameter (mm):
39
Weight (g):
70.00

Optical Properties

Horizontal Field of View, 1/3" Sensor:
105 - 77°
Maximum Image Circle (mm):
7.40
Focal Length FL (mm):
1.80
Working Distance (mm):
500 - ∞
Aperture (f/#):
f/1.8 - Closed
Distortion (%):
<1
Maximum Distortion (%):
<1
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2.5"
Pixel Size (μm):
4.50

Threading & Mounting

Filter Thread:
N/A
Mount:
CS-Mount

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

  • Up to 1/2.5", C-Mount and CS-Mount options
  • Up to 3 MegaPixel and Down to 1% Distortion
  • No Refocusing from 100mm to Infinity
  • 1.28mm to 40mm Focal Length

Low Distortion Wide Angle Lenses maintain high resolution for applications with long working distance requirements and can accommodate multi-megapixel camera sensors. The optical design of these low-distortion wide-angle lenses enables users to achieve less than 3% distortion over a 125° field of view, or less than 1% distortion over a 110° field of view. These lenses feature a locking screw for the manual iris enabling the use in high vibration environments. Low Distortion Wide Angle Lenses are ideal for security and surveillance, machine vision, or factory automation applications. These lenses do not require refocusing from 100mm to Infinity. 

Note: Image will be flipped (180° rotation). Auto Iris Options require cameras with P-Iris or DC Iris control.