eo_logo
 
Product added to cart

182mm Length, Bamboo Tweezers

×
Select Specifications
Length (mm):
Stock #59-897 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$82.60
Qty 1-9
C$82.60
Qty 10+
C$68.11
Volume Pricing
Request Quote
Product Downloads

Physical & Mechanical Properties

Length (mm):
182.00
Weight (g):
10.00
Tip Width (mm):
N/A
Tip to Tip Distance, Open (mm):
19.00
Holding Strength (g):
N/A

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Products

 Length (mm)   Compare   Stock Number   Price  Buy
125.00
150.00
182.00

Learn More

  • Ideal for Handling Micro Optics
  • Three Length Options
  • Non-Magnetic and Non-Conductive

Bamboo Tweezers have a gentle grip and will not damage small optics or other delicate objects. The tweezers are highly recommended for use in optical inspection/production environments. They also have excellent insulation and are chemical-resistant. Bamboo Tweezers are non-magnetic and non-conductive. Ideal for handling micro-optics, these tweezers are offered in three length options: 125, 150, and 182mm.