eo_logo
 
Product added to cart

18" Diameter, Parabolic Reflector

×
Stock #80-254 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$146.92
Qty 1-10
C$146.92
Qty 11+
C$135.04
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Parabolic Mirror

Physical & Mechanical Properties

Diameter (inches):
18.0
Diameter (mm):
457.20
Center Hole Diameter (inches):
1.13
Height (mm):
119.38
Thickness (inches):
0.04
Thickness (mm):
1.02
Weight (kg):
0.60

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum
Effective Focal Length EFL (inches):
4.5
Effective Focal Length EFL (mm):
114.30
Radius of Curvature (mm):
228.60
Coating:
Uncoated
Coating Type:
Uncoated

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Ideal for Light Collection Applications
  • Features Center Hole and Mounting Rim
  • 12", 18", 24" Diameters Offered

Large Parabolic Reflectors are ideal for a wide variety of light collection applications. Applications for these reflectors include solar energy collectors (solar furnaces), directional microphones, and detector systems. Each precision polished reflector is made from 0.04" thick aluminum and features a center hole and mounting rim. Large Parabolic Reflectors are uncoated. These reflectors are offered in 12", 18", and 24" diameters.