eo_logo
 
Product added to cart

1.95" LED Diffuselite, White, Strobed

See More by Advanced Illumination
Advanced Illumination Diffuselite LED Illuminators

Advanced Illumination Diffuselite LED Illuminators

×
Stock #83-265 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,563.80
Qty 1+
C$1,563.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
DL2230-WHI-I3S
LED Lifetime (hours):
50,000
Number of LEDs:
30.00
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Diffuse
Illumination Mode:
Strobed

Physical & Mechanical Properties

Dimensions (mm):
72 L x 72 W
Field Coverage (mm):
50.00

Optical Properties

Color:
White
Working Distance (mm):
13 - 50
Wavelength Tolerance (nm):
N/A
Light Distribution (%):
±10 Edge to Edge (Dependent on Working Distance)

Electrical

Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 to 65

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Ideal for Illuminating Curved Surfaces
  • Well Suited for Inspecting Small, Specular Objects
  • Variable Intensity and Strobed Options

Advanced Illumination Diffuselite LED Illuminators are ideal for inspecting small, reflective objects. LED intensity can be varied through the in-line potentiometer, and the projected light distribution edge to edge is ±10%. The 3.35" and 6.35" models feature high-brightness LEDs. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination Diffuselite LED Illuminator is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together