eo_logo
 
Product added to cart

19mm Dia., 0.5mm Squares, Microscope Eyepiece Reticle

×
Stock #62-057 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$238.00
Qty 1-4
C$238.00
Qty 5+
C$227.64
Volume Pricing
Request Quote
Get Product Downloads
Overall Accuracy (μm):
±3
Centering (mm):
0.1
Line Width (mm):
0.01
Line Width Tolerance (mm):
±0.002

Physical & Mechanical Properties

Diameter (mm):
19.00 +0.0/-0.1
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Additional Info

NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Designed for 1X Objective Power
  • Net Grid Squares over Entire Field
  • 19 or 21mm Diameter Versions

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X. Squares are over entire field.