eo_logo
 
Product added to cart

1" x 1", 150 lp/inch, Opal Glass Ronchi Ruling

×
Stock #59-500 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$166.60
Qty 1-4
C$166.60
Qty 5+
C$159.18
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
NIST Certification:
No

Physical & Mechanical Properties

Dimensional Tolerance (inches):
±0.004
Dimensions (inches):
1 x 1
Thickness (mm):
1.52
Thickness Tolerance (mm):
±0.1
Line Width Tolerance (mm):
±0.002
Clear Aperture (%):
95

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass
Frequency (lp/inch):
150.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

Opal Glass material has been discontinued by the manufacturer and may be available in limited quantities. Contact us for more information.
  • Chrome on Opal
  • High Tolerance
  • English and Metric Versions

Frequently Purchased Together