eo_logo
 
Product added to cart

1" x 1", 200 lp/mm, Opal Glass Ronchi Ruling

×
Stock #59-517 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$525.00
Volume Pricing
Qty 1-4 C$525.00 each
Qty 5+ C$499.94 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
NIST Certification:
No

Physical & Mechanical Properties

Dimensional Tolerance (inches):
±0.004
Dimensions (inches):
1 x 1
Thickness (mm):
1.52 ±0.1
Line Width Tolerance (mm):
±0.0007
Clear Aperture (%):
95

Optical Properties

Frequency (lp/mm):
200.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

Opal Glass material has been discontinued by the manufacturer and may be available in limited quantities. Contact us for more information.
  • Chrome on Opal
  • High Tolerance
  • English and Metric Versions