eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1mm Thick Inner Spacer Tube

TECHSPEC Multi-Element Spacer Ring

TECHSPEC Multi-Element Spacer Ring TECHSPEC Multi-Element Spacer Tube
×
Stock #11-194 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$17.64
Qty 1-4
C$17.64
Qty 5+
C$15.96
Volume Pricing
Request Quote
Get Product Downloads
Thickness (mm):
1.00
Outer Diameter (mm):
28.05
Inner Diameter (mm):
25
Function:
Spacer Ring

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Thicknesses Ranging from 0.1mm to 60mm
  • Combine Parts of Different Thickness to Create Optimal Spacing
  • Dull Black Finish to Reduce Stray Light
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.

TECHSPEC® Multi-Element Spacer Rings and Spacer Tubes provide an easy method for controlling optical spacing within TECHSPEC® Multi-Element Outer Tubes. Utilizing different combinations of ring and tube thicknesses provides for creating the optimal optical spacing for your application. These spacing elements feature a dull black coating to reduce unwanted internal stray light. TECHSPEC® Multi-Element Spacer Rings and Spacer Tubes are an essential component for any optical system requiring precision spacing of optical elements. Spacer Tubes with a thickness of 10mm or more have an internal baffle thread for a highly anti-reflective effect, further reducing undesired stray light.

Note: The TECHSPEC Spacer Ring Kit (#11-193) and TECHSPEC Spacer Tube Kit (#11-208) provide EO’s full range of spacing capabilities for a reduced price.