eo_logo
 
Product added to cart

1mW 515nm Micro LDM Laser Diode Module

×
Stock #72-824 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$308.00
Qty 1+
C$308.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Index Guided Diode, CW
Focus Range:
50mm - ∞
Length (mm):
27.40
Note:
Includes: Users Manual, Warning Label, and Focus Key
Operating Current (mA):
<60
Operating Temperature (°C):
-10 to +45
Storage Temperature (°C):
-10 to +85
Weight (g):
3

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 7mm Housing Diameter
  • Focusable
  • Low Voltage DC Operation
  • Reverse Polarity Protection

Micro LDM Laser Diode Modules feature an extremely compact design that includes automatic power control circuits and focusable optics. The rugged body is low voltage isolated from the drive electronics, removing the need for negative or floating supplies. It has a highly visible red laser output that can be seen in most daylight conditions. Micro LDM Laser Diode Modules’ additional features include aspheric lens, elliptical beam, small output beam diameter, and focused spot size. Meet IEC60825 certification, in accordance with CDRH. Applications include alignment/positioning, bar code readers, dimensional scanning, metrology, event detection, robot control, target designation, edge detection, analysis, and security.

Recommended power supply: #59-099