eo_logo
 
Product added to cart

1mW 520nm Compact LDM Laser Diode Module

×
Stock #72-817 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$308.00
Qty 1+
C$308.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Index Guided Diode, CW
Focus Range:
150mm -∞
Length (mm):
49.00
Note:
Includes: Users Manual, Warning Label, and Focus Key
Operating Current (mA):
<60
Operating Temperature (°C):
-10 to +55
Storage Temperature (°C):
-10 to +85
Weight (g):
22.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Circular and Elliptical Beam Options
  • Bare Leads for Instrument Integration
  • Focusable from 20mm to Infinity

Compact LDM Focusable Laser Diode Modules are self-contained and compact and offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long-distance and alignment applications. Compact LDM Focusable Laser Diode Modules applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. There is a focusing tool included with all diode modules. Line Generator attachments are available and sold separately for all diode modules listed. Power Supply is required for operation and is sold separately. 
Note: The laser diode case is electrically isolated from the supply voltage.