eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1" Dia, 1" FL Protected Gold, Spherical Mirror

×
Stock #43-337 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$184.80
Qty 1-9
C$184.80
Qty 10+
C$157.50
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Spherical Mirror

Physical & Mechanical Properties

Diameter (inches):
1.0
Diameter (mm):
25.40 +0/-0.3
Diameter Tolerance (inches):
+0/-0.01
Back Surface:
Ground
Edge Thickness ET (inches):
0.25
Edge Thickness ET (mm):
6.35
Edge Thickness Tolerance (%):
+0.0/-15

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Surface Accuracy:
λ/4
Effective Focal Length EFL (inches):
1.00
Effective Focal Length EFL (mm):
25.40
Radius of Curvature (mm):
50.80
Aperture (f/#):
f/1
Coating:
Protected Gold (700-10000nm)
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Coating Type:
Metal
Wavelength Range (nm):
700 - 10000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.8 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

TECHSPEC® λ/4 Precision Spherical Mirrors are ideal for light collection in multispectral imaging applications. These mirrors are available in a wide range of metallic coating options covering the UV, VIS, and IR spectrum. A BOROFLOAT® substrate provides a good combination of performance and value. TECHSPEC® λ/4 Precision Spherical Mirrors are available in diameters ranging from 25.4 to 152.4mm for ease of system integration. These mirrors collect and focus light without introducing chromatic aberration.