Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Post Holders have a unique 3-point contact design that inherently centers our TECHSPEC® Metric Stainless Steel Mounting Posts more accurately. The three contact pads run the entire inside length of each holder, thus ensuring a more accurate fit with our Posts. Additionally, three tapped holes allow thumbscrew orientation without removing the Post Holder from the breadboard table, base plate, or other fixture. Post hole depth is Post Holder length less 0.25” (6.35mm). Thread values are laser engraved on each Post Holder for quick integration. Locking thumbscrew included.
#68-233 English Post Kit | ||
Description | Qty | Stock No. |
Post Holder, 1" Length | 1 | #58-976 |
Post Holder, 1.5" Length | 1 | #58-977 |
Post Holder, 2" Length | 2 | #58-978 |
Post Holder, 3" Length | 2 | #58-979 |
Post Holder, 4" Length | 1 | #58-980 |
Post Holder, 6" Length | 1 | #58-981 |
#68-234 Metric Post Kit | ||
Description | Qty | Stock No. |
Post Holder, 25.4mm Length | 1 | #58-970 |
Post Holder, 38.1mm Length | 1 | #58-971 |
Post Holder, 50.8mm Length | 2 | #58-972 |
Post Holder, 76.2mm Length | 2 | #58-973 |
Post Holder, 101.6mm Length | 1 | #58-974 |
Post Holder, 152.4mm Length | 1 | #58-975 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
English Post Holder Kit | #68-233 | C$140.00 Qty 10+ C$133.56 Request Quote |
|
||
Metric Post Holder Kit | #68-234 | C$140.00 Qty 10+ C$133.56 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act