eo_logo
 
Product added to cart

1" Travel, Eng Micrometer, Solid Top 5.00" Stage

×
Stock #38-202 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,883.00
Qty 1+
C$1,883.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Solid Top

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
127 x 127
Travel (inches):
1
Construction:
Aluminum Top and Base/440C Stainless Steel Bearings
Graduation (inches):
0.00005
Load Capacity, Normal (lbs):
105
Load Capacity, Ta (lbs):
30
Load Capacity, Tb (lbs):
2
Stage Size (inches):
5.00 x 5.00
Straight Line Accuracy (inches):
0.00008 per inch of travel
Weight (lbs):
3.1

Hardware & Interface Connectivity

Type of Drive:
Digital Micrometer (English)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • 0.001mm Resolution Directly Readable Micrometer
  • Readout in Inches or Millimeters
  • Available with English or Metric Mounting Holes

Available with standard (English) or metric mounting holes, these digital micrometers have a precision ground mounting surface and clear LCD readout. The micrometers also feature incremental or absolute positional modes, zero set at any position, inch or millimeter readouts (0.001mm resolution), display hold, and automatic shutdown to conserve the integral battery. Stage travels are one inch and table tops are available with or without a thru-hole.

Technical Information

 
Figure Size A Size B Size C Size D Size E Size F Threading G Threading H Stock No.
Solid Top
A 1.75" 0.75" 1.12" 2.12" 1.00" 0.50" 6-32 #6 #53-857
A 1.75" 0.75" 1.12" 2.12" 1.00" 6-32 #6 #53-856
A 2.62" 1.00" 2.00" 3.00" 2.00" 10-32 #38-199
A 2.62" 1.00" 2.00" 3.00" 2.00" 1.00" 10-32 #38-203
B 5.00" 1.00" 4.00" 4.00" ¼-20 #38-202
B 5.00" 1.00" 4.00" 4.00" 2.00" ¼-20 #38-204
C 44.4mm 19.0mm 30.0mm 53.8mm 25.0mm M4 M4 #55-461
C 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm M5 M6 #55-462
D 127.0mm 25.4mm 100.0mm M6 M6 #55-463
D 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm 25.4mm M5 M6 #55-464

Accessories

Title CompareStock Number  Price Buy
1.5V (V303) Battery, Digital Micrometer #58-286 C$16.10   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw