eo_logo
 
Product added to cart

1" Travel, Eng Micrometer, Thru-Hole 2.62" Stage

×
Stock #38-203 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,834.00
Qty 1+
C$1,834.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Thru-Hole

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
66.5 x 66.5
Travel (inches):
1
Construction:
Aluminum Top and Base/440C Stainless Steel Bearings
Graduation (inches):
0.00005
Load Capacity, Normal (lbs):
62
Load Capacity, Ta (lbs):
10
Load Capacity, Tb (lbs):
2
Stage Size (inches):
2.62 x 2.62
Straight Line Accuracy (inches):
0.00008 per inch of travel
Weight (lbs):
1.4

Hardware & Interface Connectivity

Type of Drive:
Digital Micrometer (English)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • 0.001mm Resolution Directly Readable Micrometer
  • Readout in Inches or Millimeters
  • Available with English or Metric Mounting Holes

Available with standard (English) or metric mounting holes, these digital micrometers have a precision ground mounting surface and clear LCD readout. The micrometers also feature incremental or absolute positional modes, zero set at any position, inch or millimeter readouts (0.001mm resolution), display hold, and automatic shutdown to conserve the integral battery. Stage travels are one inch and table tops are available with or without a thru-hole.

Technical Information

 
Figure Size A Size B Size C Size D Size E Size F Threading G Threading H Stock No.
Solid Top
A 1.75" 0.75" 1.12" 2.12" 1.00" 0.50" 6-32 #6 #53-857
A 1.75" 0.75" 1.12" 2.12" 1.00" 6-32 #6 #53-856
A 2.62" 1.00" 2.00" 3.00" 2.00" 10-32 #38-199
A 2.62" 1.00" 2.00" 3.00" 2.00" 1.00" 10-32 #38-203
B 5.00" 1.00" 4.00" 4.00" ¼-20 #38-202
B 5.00" 1.00" 4.00" 4.00" 2.00" ¼-20 #38-204
C 44.4mm 19.0mm 30.0mm 53.8mm 25.0mm M4 M4 #55-461
C 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm M5 M6 #55-462
D 127.0mm 25.4mm 100.0mm M6 M6 #55-463
D 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm 25.4mm M5 M6 #55-464

Accessories

Title CompareStock Number  Price Buy
1.5V (V303) Battery, Digital Micrometer #58-286 C$16.10   Request Quote
  • Contact Us
    ×

Frequently Purchased Together