eo_logo
 
Product added to cart

1" x 3" Positive, USAF Wheel Target

USAF Pattern Wheel Targets

USAF Pattern Wheel Targets
×
Stock #59-203 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$515.20
Qty 1-4
C$515.20
Qty 5+
C$490.14
Volume Pricing
Request Quote
Get Product Downloads
Parallelism (inches):
<0.0005 per inch
Line Width Tolerance (mm):
±0.0005

Physical & Mechanical Properties

Thickness (mm):
1.50

Optical Properties

Coating:
First Surface Reflective Chromium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Resolution:
Minimum: Group 2 Element 1
Maximum: Group 7 Element 6
Surface Quality:
20-10
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Tests Resolutions from 4 to 228 lp/mm
  • Ability to tests Multiple Field Points using 9 Targets
  • Reduces Testing Time

The USAF pattern wheel is an ideal target to measure resolution at different field points within an imaging system’s field of view. The pattern is available on three different substrate sizes: 1” square, 1.5” diameter, or a 1” x 3” slide. Each size includes 8 USAF patterns in a circular pattern plus one pattern in the center. Each size is offered as positive (opaque pattern on clear background) or negative (clear pattern on opaque background).

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group No.
2 3 4 5 6 7
1 4.00 8.00 16.00 32.0 64.0 128.0
2 4.49 8.98 17.95 36.0 71.8 144.0
3 5.04 10.10 20.16 40.3 80.6 161.0
4 5.66 11.30 22.62 45.3 90.5 181.0
5 6.35 12.70 25.39 50.8 102.0 203.0
6 7.13 14.30 28.50 57.0 114.0 228.0