eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1X, 110mm WD, In-Line CompactTL™ Telecentric Lens

110mm WD, 1X, In-Line Version (Left) and VIS Version (Right)

110mm WD, 1X, In-Line Version (Left) and VIS Version (Right)
×
Stock #67-305 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,388.80
Qty 1+
C$1,388.80
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length excluding Threads (mm):
110.00
Horizontal Field of View, 1/2" Sensor:
6.4mm
Horizontal Field of View, 2/3" Sensor:
8.8mm
Filter Thread:
M25.5 x 0.50 (Female)
Filter Thread Adapter:
Maximum Diameter (mm):
22.00
Weight (g):
63
Horizontal Field of View, 1/3" Sensor:
4.8mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.024
Working Distance Tolerance (mm):
±1
Number of Elements (Groups):
5 (4)
Note:
CompactTL™
Typical Telecentricity @ 588nm (°):
0.062
Typical Distortion @ 588nm (%):
0.0248
Front Thread:
M20.5 x 0.5 (Female)
Manufacturer:
Edmund Optics®
Type:
Telecentric Lens
Primary Magnification PMAG:
1X
Maximum Sensor Format:
2/3"
Working Distance (mm):
110
Mount:
C-Mount
Style:
In-Line Illumination
Aperture (f/#):
f/20.9
Coating:
λ/4 MgF2
Compatible Light Guide/Source:
1/4" (0.312") and 1/8" (0.187")
Depth of Field (mm):
±1.2mm (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
8.8 x 6.6
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Distortion Plot
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Distortion Plot
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Relative Illumination Plot
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Relative Illumination Plot
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Telecentricity Plot
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Telecentricity Plot
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f20.9
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f20.9
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f20.9
#67-305, 1X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f20.9