eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1X, 220mm WD CompactTL™ Telecentric Lens

220mm WD, 1X, In-Line Version (Left) and VIS Version (Right)

220mm WD, 1X, In-Line Version (Left) and VIS Version (Right)
×
Stock #33-096 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,087.80
Qty 1+
C$1,087.80
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length excluding Threads (mm):
162.50
Horizontal Field of View, 1/2" Sensor:
6.4mm
Horizontal Field of View, 2/3" Sensor:
8.8mm
Filter Thread:
M34.0 x 0.50 (Female)
Maximum Diameter (mm):
36.00
Weight (g):
131
Horizontal Field of View, 1/3" Sensor:
4.8mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.044
Working Distance Tolerance (mm):
±2
Number of Elements (Groups):
5 (4)
Note:
CompactTL™
Typical Telecentricity @ 588nm (°):
0.02
Typical Distortion @ 588nm (%):
0.0205
Manufacturer:
Edmund Optics®
Type:
Telecentric Lens
Primary Magnification PMAG:
1X
Maximum Sensor Format:
2/3"
Working Distance (mm):
220
Mount:
C-Mount
Aperture (f/#):
f/11
Coating:
λ/4 MgF2
Depth of Field (mm):
±0.6mm (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
8.8 x 6.6
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Distortion Plot
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Distortion Plot
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Relative Illumination Plot
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Relative Illumination Plot
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Telecentricity Plot
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Telecentricity Plot
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 220mm Working Distance, f11
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 220mm Working Distance, f11
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Depth of Field Plot, 220mm Working Distance, f11
#33-096, 1X, 220mm WD CompactTL™ Telecentric Lens, Depth of Field Plot, 220mm Working Distance, f11