eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2" Dia. λ/10 Fused Silica Dual Surface Flat

×
Stock #43-426 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$477.40
Qty 1+
C$477.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Interferometry Window

Physical & Mechanical Properties

Diameter (mm):
50.80 ±1.0
Thickness (mm):
12.70 ±1.5
Diameter (inches):
2.00 ±0.04
Thickness (inches):
0.50 ±0.06
Clear Aperture CA (mm):
45.70
Construction:
Dual Surface
Knoop Hardness (kg/mm2):
522
Parallelism (arcmin):
<3
Poisson's Ratio:
0.16
Young's Modulus (GPa):
73
Bevel:
Protective as needed

Optical Properties

Surface Flatness (P-V):
λ/10
Abbe Number (vd):
67.8
Coating:
Uncoated
Index of Refraction nd:
1.458
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Wavelength Range (nm):
200 - 2200

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
Density (g/cm3):
2.20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • λ/10 and λ/20 Surface Flatness Options
  • Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
  • Extended Lifetime in Contact Measurement Applications
  • Single Surface Optical Flats Also Available

TECHSPEC® Precision Dual Surface Optical Flats are precision ground and polished to the stated accuracies on both surfaces so that either face may be used for test applications. Both surfaces are tested and certified by our Zygo Interferometer. Each flat ships in a durable storage case for permanent protection. TECHSPEC® Precision Dual Surface Optical Flats specified for λ/20 flatness that are 76.2mm or larger also include a certificate of calibration. These dual surface flats are uncoated and offered in diameters ranging from 25.40 to 304.80mm.