eo_logo
 
Product added to cart

2" Diameter Threaded Filter Holder for Imaging Lenses

2" Diameter Threaded Filter Holder, #83-340

×
Stock #83-340 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$92.40
Qty 1-9
C$92.40
Qty 10+
C$85.12
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
44.00
Construction:
Anodized Aluminum
Diameter of Compatible Optics (mm):
50.0 - 50.8
Mount:
M52 x 0.75 Filter Housing
Outer Diameter (mm):
64.8
Thickness (mm):
18.00
Thickness of Compatible Optics (mm):
6.5 Maximum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Holds 2" Circle or Square Filters
  • Provides Male M52 x 0.75 Filter Thread Interface
  • Step Down Adapter Options for Other Common Filter Thread

These inno­vative filter holders enable easy integratio­n o­f 2" filters into imaging applications. The holder's male M52 x 0.75 thread can be adapted to other standard mounting threads by using the optional filter thread adapters.