eo_logo
 
Product added to cart

2.00", English Rotary Stage

×
Stock #33-465 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,212.40
Qty 1+
C$1,212.40
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
(12) 6-32 on 0.625", 1.125" & 1.50" dia. B.C.
Type:
English
Weight (lbs):
1
Stage Size (mm):
44.4 x 44.4
Stage Size (inches):
1.75 x 1.75
Construction:
Aluminum top and base; steel tangent arm drive
Center Hole:
0.25" Dia. Thru
Travel (°):
±5 (Fine), 360 (Coarse)
Type of Drive:
Tangent Arm
Increments (arcmin):
12
Load Capacity, Normal (lbs):
10
Load Capacity, Vertical (lbs):
4
Type of Movement:
Rotary
Guide System:
Ball Bearing
Table Diameter (inches):
2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Low Wear, Low Friction Movement with Coarse or Fine Adjustment
  • 2 or 2.62" Diameter Stages with Tapped Mounting Holes
  • Calibrated Dial with 12 Minute Vernier for Accurate Read-Out

Compact miniature stages provide low-friction rotary movement with both coarse and fine adjustment. This allows for quick rotation over a continuous 360° travel, plus precise angular adjustment at any selected position. Features include preloaded angular contact ball bearing system, a positive position lock, a 2.00" or 2.62" diameter stage with tapped mounting holes and a calibrated dial with six minute vernier for accurate positional read-out. It can be combined with our compatible linear translation stages for multi-axis linear-rotary applications.