eo_logo
 
Product added to cart

2" Travel, 0.001" Grad., 0.5" Stem Dia. Mic. Drive F-Face

Drive Mechanisms

×
Stock #33-737 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$267.12
Qty 1+
C$267.12
Volume Pricing
Request Quote
Get Product Downloads
Type of Drive:
English Micrometer
Type:
English
Travel (inches):
2
Graduation (inches):
0.001
Manufacturer:
Mitutoyo
Stem Diameter (mm):
12
Stem/Spindle:
Plain/Flat
Stem Length (mm):
29
Spindle Diameter (mm):
8
Min. Spindle Length (mm):
34
Max. Diameter (mm):
21
Overall Length (mm):
119.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.