eo_logo
 
Product added to cart

2" x 2" 470nm Edge-Lit Backlight

See More by Advanced Illumination
×
Stock #73-894 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$875.00
Volume Pricing
Qty 1+ C$875.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
BX2-050050470IC
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
106.7 L x 106.7 W x 19.1 T
Active Area (inches):
2 x 2

Optical Properties

Color:
Blue
Wavelength (nm):
470

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 35

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • 30% Brighter than Comparable Surface Mount Light
  • Uniform, Low Heat Illumination

Advanced Illumination Side-Fired LED Backlights are high performance alternatives to surface mount lights. Advanced Illumination Side-Fired LED Backlights provide uniform, low heat illumination that is 30% brighter than surface mount lights of equal size. To simplify system integration, these backlights include mounting brackets and mounting channels for M6 nuts.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. Units cannot be intensity controlled.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;