eo_logo
 
Product added to cart

2" x 2", Uncoated Plastic Polycarbonate Window

×
Stock #19-629 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$39.20
Qty 1-5
C$39.20
Qty 6+
C$31.15
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
45.72 x 45.72
Dimensions (mm):
50.80 x 50.80 ±0.254
Dimensions (inches):
2.00 x 2.00
Thickness (mm):
1.52 ±0.1
Thickness (inches):
0.06
Edges:
Smooth, Machined
Length (mm):
50.80
Width (mm):
50.80

Optical Properties

Abbe Number (vd):
34
Coating:
Uncoated
Index of Refraction nd:
1.585
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Wavelength Range (nm):
425 - 1600

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
68

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Polycarbonate Plastic Windows are a lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and displays. Compared to PMMA acrylic windows, polycarbonate windows are more impact resistant and stronger but are more susceptible to scratches. Polycarbonate Plastic Windows feature lower water absorption and a higher softening temperature than PMMA, but their higher index of refraction leads to higher Fresnel reflections without AR coatings. Their strength and stability make these windows ideal for use in medical and industrial applications.