eo_logo
 
Product added to cart

20 lp/mm 1" x 3", Opal Glass Ronchi Ruling Slide

×
Stock #59-546 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$385.00
Qty 1-4
C$385.00
Qty 5+
C$367.22
Volume Pricing
Request Quote
Get Product Downloads
Frequency (lp/mm):
20.00
Line Width Tolerance (μm):
±0.001

Physical & Mechanical Properties

Dimensional Tolerance (inches):
±0.100
Length (mm):
25.40
Pattern Size (mm):
12.7 x 25.4
Thickness (mm):
1.52 ±0.100
Width (mm):
76.20

Optical Properties

Coating:
Vacuum Deposited Chrome
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass
Optical Density OD (Average):
>3.0
Surface Quality:
40-20

Additional Info

Note:
Pattern Location is Centered
NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

Opal Glass material has been discontinued by the manufacturer and may be available in limited quantities. Contact us for more information.

Product Family Description

  • Chrome on Opal
  • Test Resolution of Reflective Systems
  • High Tolerance