eo_logo
 
Product added to cart

2.0 OD 25mm Diameter VUV ND Filter

×
Stock #20-138 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$432.60 C$721.00
Qty 1-5
C$432.60 C$721.00
Qty 6+
C$389.17 C$648.62
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00
Optical Density OD (Average):
2.0 ±0.15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
UV Grade MgF2
Coating:
Metallic Based ND, with Dielectric Over-Coat
Surface Quality:
40-20
Thickness (mm):
3.00 ±0.10
Transmission (%):
1.00
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
120 - 200
Clear Aperture (%):
80.00
Transmitted Wavefront, P-V:
λ/4
Parallelism (arcsec):
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Consistent Transmission from 120-200nm
  • Optical Densities Ranging from 0.3 to 3.0
  • Ideal for Raman Spectroscopy and Excimer Lasers

VUV Neutral Density (ND) Filters are used to attenuate light in the Vacuum UV (VUV) range of 120-200nm and are coated on Magnesium Fluoride (MgF2) substrates to deliver consistent transmission within that range. Metallic films, over-coated with a dielectric protective layer, ensure a high-quality filter coating for reliable performance. These filters are calibrated at strong spectral lines over the range of 120-200nm, making them suitable for applications utilizing the Lyman-alpha 121.6nm line and molecular hydrogen emission band at 157.8 and 160.8nm. VUV Neutral Density (ND) Filters are ideal for a range of spectroscopic and Excimer laser-based applications.