eo_logo
 
Product added to cart

20 x 20mm Broadband Hybrid Diffuser

Broadband Hybrid Diffusers

×
Stock #70-253 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$63.35
Qty 1-10
C$63.35
Qty 11+
C$50.75
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensions (mm):
20.00 x 20.00 ±0.25
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Thickness (mm):
1.75 ±0.10
Width (mm):
20.00
Length (mm):
20.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 1100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Surface Treated Semi-Opaque White Glass
  • Two Mechanisms of Scatter
  • Excellent Scattering into the NIR

Broadband Hybrid Diffusers are semi-opaque diffusers designed to scatter efficiently from the UV to the NIR. Featuring surfaces sandblasted with 120-grit and a 1.75mm thick scattering medium, these diffusers uniquely offer two mechanisms of scatter. Each scatter mechanism has its own wavelength dependency, and when combined on a single optic, produce a diffuser that scatters across a wide spectral region. Broadband Hybrid Diffusers are ideal for applications that require high scatter for even illumination and can be used as view screens.

Related Products

Frequently Purchased Together