eo_logo
 
Product added to cart

20 x 28.28 x 2.5mm Elliptical Beamsplitter 50R/50T

×
Stock #27-609 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$8.73 C$34.93
Qty 1+
C$8.73 C$34.93
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture (%):
80.00
Coating Specification:
Surface 1: Dielectric, ±5% R/T @ 550nm
Surface 2: AR ¼λ MgF2 @ 550nm
Dimensional Tolerance (mm):
±0.25
Dimensions (mm):
20.0 x 28.28
Major Axis (mm):
28.28
Minor Axis (mm):
20.00
Reflection (%):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thickness (mm):
2.50
Thickness Tolerance (mm):
±0.25
Transmission (%):
50.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Elliptical beamsplitters maximize beamsplitting efficiency while minimizing required mounting space. When oriented at 45°, the beamsplitters create a circular aperture equal to the diameter of the minor axis. With an improved surface accuracy of λ/2, these beamsplitters are ideal for diffuse axial and in-line illumination integration. They are available in 50/50 beamsplitter coating and feature an anti-reflection coating to reduce back reflections. Commercial Grade Elliptical Beamsplitters offer commercial quality, at an affordable price.