eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

200 x 200mm, 1.1mm Thick, Uncoated, Gorilla Glass® Window

Gorilla® Glass Windows

×
Stock #83-368 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$138.60
Qty 1-5
C$138.60
Qty 6+
C$106.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Chemical Strengthening Cycle (hours):
8
Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90.00
Clear Aperture CA (mm):
180.00 x 180.00
Dimensions (mm):
200.00 x 200.00
Thickness (mm):
1.10 (nominal)
Edges:
Fine Ground
Poisson's Ratio:
0.22
Young's Modulus (GPa):
70
Length (mm):
200.00
Width (mm):
200.00

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Gorilla® Glass
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2200

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.58 (0 to +300°C)
Density (g/cm3):
2.39

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Chemically Strengthened Drawn Glass
  • Highly Resistance to Surface Scratches
  • Ideal for Electronic Displays

Gorilla® Glass Windows are chemically strengthened to reduce the propagation of surface flaws. These thin windows feature superior surface quality and excellent scratch resistance. With greater than 90% transmission from 350 - 600nm, these windows are excellent protective covers for electronic displays in consumer and industrial applications. Gorilla® Glass Windows are widely used as protective cover glass for high-end display devices such as laptops, televisions and mobile phones. Due to their durable construction, they are ideal for even the most demanding applications.

Technical Information

Frequently Purchased Together