eo_logo
 
Product added to cart

200 x 5000mm Sheet of Fractal Black Foil, Standard Adhesive

See More by Acktar
×
Stock #75-438 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,230.00
Volume Pricing
Qty 1+ C$6,230.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
FBC-26X500-1
Type:
Standard Adhesive

Physical & Mechanical Properties

Dimensions (mm):
200 x 5000
Foil Thickness (μm):
100
Adhesive Thickness (μm):
60
Thickness (mm):
0.10

Optical Properties

Coating:
Fractal Black™
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Copper
Coating Thickness (μm):
<5
Wavelength Range (μm):
VIS - FIR

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +150
Abrasion Resistance:
Moderate
Humidity Resistance:
MIL-C-48497A

Regulatory Compliance

Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Copper Foil Increases Thermal and Electrical Conductivity
  • Consistent Performance in High Temperature Environments
  • Standard, Low Outgassing, and No Adhesive Options Available

Acktar Fractal Black on Copper Foils provide thermal management and light absorption for applications where direct coating is not feasible. The addition of copper foil enhances the thermal and electrical conductivity of Fractal Black, making it ideal for applications in laser devices and platforms, passive and thermal control, IR systems, space, and vacuum. The foil is designed to be flexible, lightweight, and easily cut to size for simple application and installation on a variety of surfaces. Acktar Fractal Black on Copper Foils is available in standard, low outgassing, and no adhesive options.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;