eo_logo
 
Product added to cart

200mm Travel, X-Y Positioning Table

200mm Travel, X-Y Positioning Table, #55-620

200mm Travel, X-Y Positioning Table, #55-620

×
Stock #55-620 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,519.00
Qty 1+
C$1,519.00
Volume Pricing
Request Quote

Specifications

General

Type:
Universal (No Holes)
Note:
Lockable

Physical & Mechanical Properties

Type of Movement:
Linear (X-Y)
Guide System:
Ball Bearing
Stage Size (mm):
300 x 300
Travel (mm):
200 (±100) in X and Y
Travel (inches):
7.87 (±3.93) in X and Y
Construction:
Black Anodized Aluminum
Height (mm):
40
Load Capacity, Normal (kg):
15
Weight (kg):
5.26

Hardware & Interface Connectivity

Type of Drive:
Manual

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Available Options of 70mm (±35mm)and 200mm(±100mm)Travel in Both X and Y
  • Ball Bearing or Rack and Pinion Movements for Fast Adjustment
  • Solid Top Designs

X-Y Positioning Tables are ideal platforms for fast and easy positioning in both X and Y-axes. The 200mm Travel, Ball Bearing, X-Y Axis Positioning Table utilizes free-moving ball bearing slides for hand positioning and can be locked via the attached nylon thumb screws. The 70mm Travel, Rack and Pinion, X-Y Axis Positioning Table uses two stacked rack and pinion movements for more precise positioning. The 70mm Travel Table can support a normal load of up to 10kg, while the 200mm Travel Table can support a normal load of up to 15kg. X-Y Positioning Tables work well in labs where parts or systems need to be moved freely and often. The top platform and bottom platform of the 70mm Travel Table are removable via (4) M4 screws and can be positioned in either orientation.

Technical Information

#55-620, 200mm Travel, X-Y Positioning Table (Units: mm)
#55-620, 200mm Travel, X-Y Positioning Table (Units: mm)

Related Products

Frequently Purchased Together