eo_logo
 
Product added to cart

200μm Aperture Diameter, Unmounted, Precision Pinhole

Unmounted Precision Pinhole

×
Stock #39-728 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$94.50
Qty 1-5
C$94.50
Qty 6+
C$83.86
Volume Pricing
Request Quote
Get Product Downloads
Aperture Tolerance (µm):
±5
Aperture Centration (µm):
±50

Product Details

Type:
Unmounted

Physical & Mechanical Properties

Outer Diameter (mm):
9.5
Construction:
Stainless Steel
Fixed Aperture Diameter (μm):
200
Thickness (mm):
0.03 Nominal

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Available in Aperture Mounts for a Secure Mechanical Support
  • Pinhole Sized Ranging from 1 to 1,000 Microns
  • High Power Apertures Available

Unmounted Precision Pinholes

Precision Pinholes are high quality apertures centered to ±0.002" (50 microns). They are constructed of stainless steel and are 3/8" (9.5mm) in diameter. Smaller diameter pinholes will reduce energy throughput, while larger diameter pinholes will pass more spatial noise.  Precision pinholes have sizes ranging from 1 to 1,000 microns. Typical applications include leak detection, aerosol studies, holography, fiber optics guides, spatial filtering, research, and more. 

Use the Precision Pinhole Mount to integrate unmounted pinholes into a variety of mechanical components easily.  

Mounted Precision Pinholes

Precision Pinholes are available in aperture mounts for secure mechanical support. The mounts also fit into various optical assemblies. Each 9.5mm diameter pinhole is sealed within a 25mm diameter black-anodized aluminum mount. The mount is clearly labeled with a pinhole aperture diameter for easy identification. 

Note: Aperture Centering to Mount ±125 microns.